Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0036.2 |
---|---|
article description | antenna WIENET ANTENNE 15018A ANTENNENSTAB |
EAN | 4049088296192 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85177100 |
packaging dimensions
length packed | 225 mm |
---|---|
width packed | 50 mm |
height packed | 80 mm |
gross weight packed | 25 g |
net weight single part | 24 g |
volume packed | 900 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |