analogue isolation amplifier cores C1 UI-B
Articlenr. 82.003.0110.0
cores C1 UI-B, analog converter, 3-way electrical isulation 1.5kV; input signal: 0/1…5V DC or 0/2…10V DC, 0/4…20mA DC; output signal: 0/1…5V DC or 0/2…10V DC, 0/4…20mA DC or 20...4/0mA DC; accuracy 0.1%; supply voltage 24V AC/DC; W x H x D: 6.2 × 93.1 × 102.5 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 82.003.0110.0 |
---|---|
article description | analogue isolation amplifier cores C1 UI-B |
EAN | 4049088152863 |
order unit | 1 piece(s) |
country of origin | IT |
customs tariff number | 90268020 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 120 mm |
height packed | 30 mm |
gross weight packed | 76.1 g |
net weight single part | 46.3 g |
volume packed | 432 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |