Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 06.600.2027.0 |
---|---|
article description | ferrule DIN 46228-E 0,5 -8 |
EAN | 4015573342279 |
order unit | 500 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0.071 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |