Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 06.600.4327.0 |
---|---|
article description | ferrule DIN 46228-A 1,5 - 7 |
EAN | 4015573374188 |
order unit | 1000 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0.062 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |