Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.563.7553.0 |
---|---|
article description | adapter plate 10 |
EAN | 4015573676046 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 100 mm |
height packed | 30 mm |
gross weight packed | 194.1 g |
net weight single part | 19.23 g |
volume packed | 330 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |