Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 97.051.4053.1 |
---|---|
article description | connector RST50I5S B1 ZR5 S SW |
EAN | 4049088070549 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3585 g |
net weight single part | 162.8 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |