connector RST20I2S S13ZRW V GL
Art.No. 96.022.4453.0
RST® CLASSIC connector, straight, for illumination cable, number of poles 2, male, connection type screw connection, rated voltage 250 V, rated current 20 A, cable diameter 5.3 - 13.3 mm, illumination cable (13.3x5.3), color of coding/ contact carrier light grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.022.4453.0 |
---|---|
article description | connector RST20I2S S13ZRW V GL |
EAN | 4015573780873 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3820 g |
net weight single part | 30.1 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |