PCB connector 8813 B / 2 VR
Art.No. 25.622.0253.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, printed version, max. cross section: 1.5 mm², pitch: 3.81 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.622.0253.0 |
---|---|
article description | PCB connector 8813 B / 2 VR |
EAN | 4015573560277 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 175 g |
net weight single part | 1.57 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |