Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.284.9327.0 |
|---|---|
| article description | insulated jumper bar IVB WKI 16- 3 |
| EAN | 4015573697195 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 160 mm |
| height packed | 0 mm |
| gross weight packed | 226 g |
| net weight single part | 21.044 g |
| volume packed | 314 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview