Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.282.0627.0 |
---|---|
article description | jumper bar VB WK 6 - 6 |
EAN | 4015573156890 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 400 mm |
---|---|
width packed | 160 mm |
height packed | 0 mm |
gross weight packed | 185.9 g |
net weight single part | 18.41 g |
volume packed | 417 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |