Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.282.4227.0 | 
|---|---|
| article description | jumper bar IVBWKF 6- 2 | 
| EAN | 4015573533424 | 
| order unit | 10 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85366990 | 
packaging dimensions
| length packed | 135 mm | 
|---|---|
| width packed | 80 mm | 
| height packed | 1 mm | 
| gross weight packed | 28 g | 
| net weight single part | 2.58 g | 
| volume packed | 10.8 ccm | 
| packaging | bag | 
| packaging quantity | 10 piece(s) | 
 
         To overview
 To overview 
                                 
                                