jumper bar VB RFK 1 240 4
Articlenr. 07.201.8427.0
Cross connector for DIN rail terminal blocks type RFK 240, 4-pole
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.8427.0 |
---|---|
article description | jumper bar VB RFK 1 240 4 |
EAN | 4015573104204 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 244.3 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |