Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.281.3327.0 |
|---|---|
| article description | jumper bar VB WK/..S/IW/U- 3 |
| EAN | 4015573156340 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 110 mm |
| height packed | 0 mm |
| gross weight packed | 67.9 g |
| net weight single part | 6.51 g |
| volume packed | 45 ccm |
To overview