Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.213.0427.0 |
|---|---|
| article description | jumper bar 9703 / 12- 4 |
| EAN | 4015573152298 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 132 mm |
| height packed | 38 mm |
| gross weight packed | 1469.1 g |
| net weight single part | 28.522 g |
| volume packed | 913 ccm |
To overview