Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.213.0527.0 |
|---|---|
| article description | jumper bar 9703 / 12- 5 |
| EAN | 4015573152304 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 146 mm |
|---|---|
| width packed | 129 mm |
| height packed | 69 mm |
| gross weight packed | 2309.3 g |
| net weight single part | 36.008 g |
| volume packed | 1300 ccm |
To overview