Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.285.2727.0 | 
|---|---|
| article description | insulated jumper bar IVB WKN 35 - 7 | 
| EAN | 4015573158283 | 
| order unit | 5 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85369095 | 
packaging dimensions
| length packed | 0 mm | 
|---|---|
| width packed | 0 mm | 
| height packed | 0 mm | 
| gross weight packed | 0 g | 
| net weight single part | 96.532 g | 
| volume packed | 0 ccm | 
| packaging quantity | 0 piece(s) | 
 
         To overview
 To overview 
                                 
                                