Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.040.0710.0 |
---|---|
article description | IP switch WIENET SFP G MM VCSEL |
EAN | 4049088401619 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85176990 |
packaging dimensions
length packed | 95 mm |
---|---|
width packed | 46 mm |
height packed | 15 mm |
gross weight packed | 30 g |
net weight single part | 20 g |
volume packed | 65.55 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |