socket plug WBF 2,5-6
Articlenr. 59.903.0655.0
Socket plug with spring clamp connection, pre-assembled, 6-poles, color gray
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 59.903.0655.0 |
---|---|
article description | socket plug WBF 2,5-6 |
EAN | 4049088049033 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 178 mm |
---|---|
width packed | 109 mm |
height packed | 49 mm |
gross weight packed | 580 g |
net weight single part | 21.6 g |
volume packed | 951 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |