Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.505.0653.1 |
---|---|
article description | cable screw gland M 20 x 1,5 MIT ASI-EINS |
EAN | 4015573679474 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 170 mm |
height packed | 25 mm |
gross weight packed | 110 g |
net weight single part | 10.45 g |
volume packed | 510 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |