Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.511.3553.9 |
---|---|
article description | female plug SBN 4 VIOLETT |
EAN | 4049088035746 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 120 mm |
height packed | 0 mm |
gross weight packed | 32.41 g |
net weight single part | 2.28 g |
volume packed | 82.8 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |