Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.511.3553.6 |
---|---|
article description | female plug SBN 4 BLAU |
EAN | 4049088035777 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 120 mm |
height packed | 0 mm |
gross weight packed | 45.2 g |
net weight single part | 4.02 g |
volume packed | 82.8 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |