Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.596.0002.0 |
---|---|
article description | external laser-align-fixture SLX-ACC-LASER |
EAN | 4049088205200 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 110 mm |
height packed | 70 mm |
gross weight packed | 380 g |
net weight single part | 310 g |
volume packed | 1309 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |