device connector GST08I2LS GNO3
Vare nummer 90.012.0153.0
gesis® MICRO device connector, solder connector, horizontal, with fastening flange, number of poles 2, model male, connection type soldering connection, rated voltage 50 V, rated current 6 A, color of coding/ contact carrier green
Pris
Lagerbeholdning
Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
commercial data
article number | 90.012.0153.0 |
---|---|
article description | device connector GST08I2LS GNO3 |
EAN | 4049088365461 |
order unit | 250 piece(s) |
country of origin | CN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 689.5 g |
net weight single part | 1.008 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |