uninterruptible power supply USV-DC WIPOS UPS 20-960
Articlenr. 81.000.6230.1
wipos uninterruptible power supply (UPS); In combination with a battery module and a power supply, bridges longer power outages; Integrated battery charge controller; Battery monitoring function for 12..48V batteries; Supports lead batteries, nickel and lithium batteries up to 1000Ah; Can also be used in conjunction with Supercab modules; Battery voltage independent of input and output voltage; Input voltage 10-60 V DC; Battery connection 10-58 V DC; Load output 10-58 V DC (=Vin for UPS, depending on setting for DC-DC mode) / max. 20 A; External input with programmable function, 2x programmable relay output, 4 control buttons and graphic color display for status and alarm messages; Operation/setting and diagnosis with wiposPlan software; Modbus via USB and RS485 interface for operation and diagnosis; Dimensions W x H x D: 54 × 115 × 131 mm
 
                                    Stock                                     
                                
commercial data
| article number | 81.000.6230.1 | 
|---|---|
| article description | uninterruptible power supply USV-DC WIPOS UPS 20-960 | 
| EAN | 4049088700392 | 
| order unit | 1 piece(s) | 
| country of origin | MY | 
| customs tariff number | 85044083 | 
packaging dimensions
| length packed | 130 mm | 
|---|---|
| width packed | 140 mm | 
| height packed | 60 mm | 
| gross weight packed | 550 g | 
| net weight single part | 489.5 g | 
| volume packed | 1092 ccm | 
| packaging | cardboard | 
| packaging quantity | 1 piece(s) | 
 To overview
 To overview 
                                