Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.450.9310.0 |
---|---|
article description | encoder cable SAFE HTL ENCODER CABLE-M23CKW-PUR-015 |
EAN | 4049088522024 |
order unit | 1 piece(s) |
country of origin | FR |
customs tariff number | 90319000 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 170 mm |
height packed | 35 mm |
gross weight packed | 135.5 g |
net weight single part | 123.53 g |
volume packed | 1071 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |