Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z4.243.8453.0 |
---|---|
article description | marking tag plate B17MM |
EAN | 4015573672550 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39209200 |
packaging dimensions
length packed | 117 mm |
---|---|
width packed | 86 mm |
height packed | 78 mm |
gross weight packed | 90 g |
net weight single part | 7.1 g |
volume packed | 785 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |