device connector RST20I3S B1 M00 L BR0
Articlenr. 96.031.6051.4
RST® CLASSIC device connector, modular, straight, M20, number of poles 3, model female, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.031.6051.4 |
---|---|
article description | device connector RST20I3S B1 M00 L BR0 |
EAN | 4015573950757 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3955 g |
net weight single part | 36 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |