19801

connector RST20I2S S13ZR2SVL BR01

Articlenr. 96.022.4151.4

RST® CLASSIC connector, straight, number of poles 2, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier signal brown

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number96.022.4151.4
article description connector RST20I2S S13ZR2SVL BR01
EAN4015573907874
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed398 mm
width packed302 mm
height packed198 mm
gross weight packed3890 g
net weight single part27 g
volume packed23799 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others