connector RST08i3/2S 21 ZR1SH BL
Articlenr. 4L.022.3043.9
RST® MICRO connector, straight, number of poles 2, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 8 A, cable diameter 4 - 7 mm, longitudinal sealing yes, color of coding/ contact carrier light blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 4L.022.3043.9 |
---|---|
article description | connector RST08i3/2S 21 ZR1SH BL |
EAN | 4049088482212 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 380 g |
net weight single part | 5.9 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |