Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.172.0553.9 |
---|---|
article description | connector RST20I7C S1 ZR3 BL07 |
EAN | 4049088424922 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 360 mm |
---|---|
width packed | 340 mm |
height packed | 200 mm |
gross weight packed | 3225 g |
net weight single part | 28.4 g |
volume packed | 24480 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |