distributor RST20I4B 3P1 F VGB BR06
Articlenr. 96.040.0151.4
RST® CLASSIC distributor, parallel connection, with fastening option, number of poles 4, rated voltage 50 V / 120 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier signal brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.040.0151.4 |
---|---|
article description | distributor RST20I4B 3P1 F VGB BR06 |
EAN | 4049088347276 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 445 g |
net weight single part | 259 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |