device connector RST20I6C B1 M13V TB04
Articlenr. 96.165.2153.6
RST® CLASSIC device connector, modular, angled 7°, M16, number of poles 6, model female, connection type crimp, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier turquoise blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.165.2153.6 |
---|---|
article description | device connector RST20I6C B1 M13V TB04 |
EAN | 4049088424670 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 1900 g |
net weight single part | 17 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |