device connector BST14I3F S1 R SW
Articlenr. 93.432.2353.1
gesis® NV device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 3, model male, connection type spring clamp connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.432.2353.1 |
---|---|
article description | device connector BST14I3F S1 R SW |
EAN | 4015573492196 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 157 mm |
---|---|
width packed | 128 mm |
height packed | 82 mm |
gross weight packed | 455 g |
net weight single part | 3.7 g |
volume packed | 1648 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157880118