connector RST20I3SXS1 ZR2SVL BR01
Articlenr. X6.032.4151.4
RST® CLASSIC ATEX connector, straight, number of poles 3, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier signal brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.032.4151.4 |
---|---|
article description | connector RST20I3SXS1 ZR2SVL BR01 |
EAN | 4049088011368 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3495 g |
net weight single part | 31.1 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |