connector RST20I3SXB1 ZR2S H GN02
Articlenr. X6.031.4155.7
RST® CLASSIC ATEX connector, straight, number of poles 3, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.031.4155.7 |
---|---|
article description | connector RST20I3SXB1 ZR2S H GN02 |
EAN | 4049088011207 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3770 g |
net weight single part | 33.85 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |