connector RST20I2SXS1 ZR1SVB KG06
Articlenr. X6.022.4050.8
RST® CLASSIC ATEX connector, straight, number of poles 2, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.022.4050.8 |
---|---|
article description | connector RST20I2SXS1 ZR1SVB KG06 |
EAN | 4049088011290 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3195 g |
net weight single part | 28.1 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |