device connector RST20I3SXB1 M00 H GN0
Articlenr. X6.031.6055.7
RST® CLASSIC ATEX device connector, modular, straight, M20, number of poles 3, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.031.6055.7 |
---|---|
article description | device connector RST20I3SXB1 M00 H GN0 |
EAN | 4015573987500 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 3000 g |
net weight single part | 29 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |