
multipole adapter set BAS GAZSHRS24 4,0 50
Articlenr. 70.955.2453.3
Multipole adapter revos BASIC 500V/16A with base, screw connection 24 pole + ground, long design, male insert, ground right, double locking lever
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.955.2453.3 |
---|---|
article description | multipole adapter set BAS GAZSHRS24 4,0 50 |
EAN | 4015573224919 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 4312 g |
net weight single part | 410.7 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |