cable assembly BST14I3KFBS 50 10SW
Articlenr. 94.435.1000.1
gesis® NV connecting cable, female - male, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-2Y(ST)Y 2x2x0.8, fire class Eca, total length 1 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.435.1000.1 |
---|---|
article description | cable assembly BST14I3KFBS 50 10SW |
EAN | 4015573547179 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6480 g |
net weight single part | 57 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157881038