Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.4501.0 |
---|---|
article description | relay module FLARE MOVE 12VDC-1W-6A |
EAN | 4015573667907 |
order unit | 10 piece(s) |
country of origin | IT |
customs tariff number | 85364900 |
packaging dimensions
length packed | 151 mm |
---|---|
width packed | 106 mm |
height packed | 74 mm |
gross weight packed | 320 g |
net weight single part | 30.1 g |
volume packed | 1184 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |