Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.506.9055.0 |
---|---|
article description | earth terminal WK 6 SL |
EAN | 4015573458635 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 175 mm |
height packed | 69 mm |
gross weight packed | 3098 g |
net weight single part | 30.08 g |
volume packed | 3031 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158110366