Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.341.3253.0 |
---|---|
article description | PCB connector 8213 B / 2 S OB |
EAN | 4015573687417 |
order unit | 100 piece(s) |
country of origin | RO |
customs tariff number | 85366990 |
packaging dimensions
length packed | 145 mm |
---|---|
width packed | 110 mm |
height packed | 65 mm |
gross weight packed | 660 g |
net weight single part | 3.44 g |
volume packed | 1036.75 ccm |
packaging | cardboard |
packaging quantity | 180 piece(s) |