Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.000.4353.0 |
---|---|
article description | printed circuit board terminal 8292 DH / 3 OB |
EAN | 4015573661004 |
order unit | 100 piece(s) |
country of origin | CN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 220 mm |
---|---|
width packed | 170 mm |
height packed | 55 mm |
gross weight packed | 697.9 g |
net weight single part | 6.26 g |
volume packed | 2057 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |