21391

PCB connector 8213 BFK / 3 TOP OB

Articlenr. 25.840.3353.0

PCB female connector with tension spring connection, 3 poles, max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.840.3353.0
article description PCB connector 8213 BFK / 3 TOP OB
EAN4015573562578
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed153 mm
width packed82 mm
height packed83 mm
gross weight packed496.2 g
net weight single part4.32 g
volume packed1041 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others