Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.624.0653.0 |
---|---|
article description | PCB connector 8813 B / 6 VL |
EAN | 4015573560727 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 124 mm |
---|---|
width packed | 87 mm |
height packed | 59 mm |
gross weight packed | 263.5 g |
net weight single part | 4.67 g |
volume packed | 636 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |