21287

PCB排针 8813 S / 6 G OB

Articlenr. 25.626.0653.0

PCB插头,针距3.81mm,封闭式,连接方向垂直于PCB,6极,灰,系列号: 8813 S/6 G

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.626.0653.0
文章描述 PCB排针 8813 S / 6 G OB
EAN4015573341647
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度79 mm
包装宽度59 mm
高度包装45 mm
包装毛重75,55 g
单件净重1,3 g
容积包装210 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others