Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.198.5553.0 |
---|---|
article description | printed circuit board terminal 8192 E / 5 / 10 OB |
EAN | 4015573353305 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 143 mm |
---|---|
width packed | 100 mm |
height packed | 45 mm |
gross weight packed | 527 g |
net weight single part | 10 g |
volume packed | 644 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |