printed circuit board terminal 8593 / 2 THR
Articlenr. 25.195.0216.0
PCB terminal with screw connection with rising cage clamp system, 2 poles, printed version, with solder pin (2.6mm, tin plated), max. cross section: 1.5 mm², pitch: 3.5 mm, type of packing: Tape on reel, color: black, This product can be soldered by reflow and wave soldering,
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.195.0216.0 |
---|---|
article description | printed circuit board terminal 8593 / 2 THR |
EAN | 4049644013553 |
order unit | 280 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0.94 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |