Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.310.0453.0 |
---|---|
article description | europa terminal strip 6E / 4 |
EAN | 4015573164161 |
order unit | 1000 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 12085 g |
net weight single part | 11.27 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 1000 piece(s) |