RC switch 4 channel GESIS RC B-04WSSPHB02
Articlenr. F0.000.0005.9
System gesis RC - Radio switch 4-channel multi vendor, shutter, white. The white 4-channel battery-less radio switch (EnOcean) generates its own energy while pressing the pushbutton and is maintenance-free. The rockers are in neutral centre position and marked with up/down symbols. It fits into 55x55mm frames from different switch manufacturers. It can be mounted on flat surfaces with screws or adhesive pads (included in delivery).
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0005.9 |
---|---|
article description | RC switch 4 channel GESIS RC B-04WSSPHB02 |
EAN | 4015573829954 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85269200 |
packaging dimensions
length packed | 80 mm |
---|---|
width packed | 31 mm |
height packed | 90 mm |
gross weight packed | 550.5 g |
net weight single part | 40 g |
volume packed | 223.2 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |